Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 201 - 225 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9101HXCRDUH Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRDUH Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRDUH Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
3MMV9101HXCRTUH Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm
3MMVC9101HXCRTUH Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRTUH Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRTUH Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
3MMV9101HXCRQUH Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm
3MMVC9101HXCRQUH Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRQUH Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRQUH Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
3MMVC9101HXVVSUMFS637 Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
3MMVC9101HXVVDUMFS637 Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMVC9101HXVVSUMFS637 Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
2MMVC9101HXVVDUMFS637 Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
2MMVC9101HX DUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
2MMV9101HXVVSUMFS637 Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMV9101HXVVDUMFS637 Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMV9101HXVVDULFS637 Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMV9101HX SUL Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMV9101HX DUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
3MMV9302HXCRSUL Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
25 º STEEL 200 lbf
890
N
460 lbf
2046
N
60100 rpm
3MMVC9302HXCRSUL Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
25 º Ceramic 180 lbf
801
N
460 lbf
2046
N
72120 rpm
2MMV9302HXCRSUL Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
15 º STEEL 220 lbf
980
N
470 lbf
2091
N
66800 rpm
2MMVC9302HXCRSUL Single 15 mm 1.1024 in
28
mm
0.2756 in
7
mm
15 º Ceramic 200 lbf
890
N
470 lbf
2091
N
80160 rpm
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  
<