Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9101HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1590 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 71000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1590 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 71000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 92900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 92900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HX DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HX SUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HX DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 60100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 180 lbf801 N | Ce - Dynamic Radial Rating (per row) N/A 460 lbf2046 N | Limiting Speed (Grease) (per row) N/A 72120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 220 lbf980 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 66800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9302HXCRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 200 lbf890 N | Ce - Dynamic Radial Rating (per row) N/A 470 lbf2091 N | Limiting Speed (Grease) (per row) N/A 80160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |