COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2376 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 11640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 9700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
2376 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »