COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2451 - 2475 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 10400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 10400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 3.3072 in84 mm N/A 15 º N/A Ceramic N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
2451 - 2475 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »