3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
TVAR_SET |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM12BS32 SUH | N/A 12.00 mm0.4724 in | N/A 32.00 mm12.5980 in | N/A 10.00 mm0.3937 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM15BS35 SUH | N/A 15.00 mm0.5906 in | N/A 35.00 mm13.7800 in | N/A 11.00 mm0.4331 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM17BS47 SUH | N/A 17.00 mm0.6693 in | N/A 47.00 mm18.5040 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM20BS47 SUH | N/A 20.00 mm0.7874 in | N/A 47.00 mm18.5040 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM25BS52 SUH | N/A 25.00 mm0.9843 in | N/A 52.00 mm20.4720 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 27100 N6100 lbf | N/A 26000 N5850 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM25BS62 SUH | N/A 25.00 mm0.9843 in | N/A 62.00 mm24.4090 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM30BS62 SUH | N/A 30.00 mm11.811 in | N/A 62.00 mm24.4090 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM30BS72 SUH | N/A 30.00 mm11.811 in | N/A 72.00 mm28.3460 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM35BS72 SUH | N/A 35.00 mm13.7800 in | N/A 72.00 mm28.3460 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM35BS100 SUH | N/A 35.00 mm13.7800 in | N/A 100.00 mm39.3700 in | N/A 20.00 mm0.7874 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM40BS72 SUH | N/A 40.00 mm15.7480 in | N/A 72.00 mm28.3460 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8160 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM40BS90 SUH | N/A 40.00 mm15.7480 in | N/A 90.00 mm35.4330 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM40BS90-20 SUH | N/A 40.00 mm15.7480 in | N/A 90.00 mm35.4330 in | N/A 20.00 mm0.7874 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM40BS90-23 SUH | N/A 40.00 mm15.7480 in | N/A 90.00 mm35.4330 in | N/A 23.00 mm0.9055 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM40BS100 SUH | N/A 40.00 mm15.7480 in | N/A 100.00 mm39.3700 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM45BS75 SUH | N/A 45.00 mm17.7170 in | N/A 75.00 mm29.5280 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8660 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM45BS100 SUH | N/A 45.00 mm17.7170 in | N/A 100.00 mm39.3700 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM50BS90 SUH | N/A 50.00 mm19.6850 in | N/A 90.00 mm35.4330 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM50BS100 SUH | N/A 50.00 mm19.6850 in | N/A 100.00 mm39.3700 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 93400 N21000 lbf | N/A 71200 N16010 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM55BS90 SUH | N/A 55.00 mm21.6540 in | N/A 90.00 mm35.4330 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9310 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM55BS120 SUH | N/A 55.00 mm21.6540 in | N/A 120.00 mm47.2440 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 133400 N30000 lbf | N/A 75600 N17000 lbf | N/A STEEL | N/A CR - Phenolic Outer Land Riding Cage | N/A 2 |
N/A ![]() |
MM60BS120 SUH | N/A 60.00 mm23.6220 in | N/A 120.00 mm47.2440 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 133400 N30000 lbf | N/A 75600 N17000 lbf | N/A STEEL | N/A Nylon Ball Riding Cage | N/A 2 |
N/A ![]() |
MM75BS110 SUH | N/A 75.00 mm29.5280 in | N/A 110.00 mm43.3070 in | N/A 15.00 mm0.5906 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL | N/A CR - Phenolic Outer Land Riding Cage | N/A 2 |
N/A ![]() |
MM100BS150 SUH | N/A 100.00 mm39.3700 in | N/A 150.00 mm59.055 in | N/A 22.500 mm0.8858 in | N/A 60 º | N/A 200500 N45100 lbf | N/A 80900 N18200 lbf | N/A STEEL | N/A CR - Phenolic Outer Land Riding Cage | N/A 2 |
N/A ![]() |