Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM12BS32 SUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 DUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 TUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 SUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 DUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 TUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 SUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 TUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM12BS32 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 2600 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 2140 lbf9500 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 SUH | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.4331 in11 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 DUH | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.8662 in22 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 TUH | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.2993 in33 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.7324 in44 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 SUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.4331 in11 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 DUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.8662 in22 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 TUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.2993 in33 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.7324 in44 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 SUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.4331 in11 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 DUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 0.8662 in22 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 TUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.2993 in33 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM15BS35 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.4331 in11 mm | Total Width N/A 1.7324 in44 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 2340 lbf10400 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |
| MM17BS47 SUH | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A |
Add To Cart
Request Quote |