Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM55BS120 TUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM55BS120 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 SUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 DUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 TUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 SUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 DUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 TUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 SUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 DUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 TUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM60BS120 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 30000 lbf133400 N | Ce - Dynamic Radial Rating (per row) N/A 17000 lbf75600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 SUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 DUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 TUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 SUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 DUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 TUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 SUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM75BS110 TUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |