Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
201 - 250 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

MM45BS100 SUL N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM45BS100 DUL N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM45BS100 TUL N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM45BS100 QUL N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 SUH N/A Single N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 DUH N/A Duplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 TUH N/A Triplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 QUH N/A Quadruplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 SUM N/A Single N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 DUM N/A Duplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 TUM N/A Triplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 QUM N/A Quadruplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 SUL N/A Single N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 DUL N/A Duplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 TUL N/A Triplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS90 QUL N/A Quadruplex N/A 50 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 SUH N/A Single N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 DUH N/A Duplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 TUH N/A Triplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 QUH N/A Quadruplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 SUM N/A Single N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 DUM N/A Duplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 TUM N/A Triplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 QUM N/A Quadruplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 SUL N/A Single N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 DUL N/A Duplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 TUL N/A Triplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM50BS100 QUL N/A Quadruplex N/A 50 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 SUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 DUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 TUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 QUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 SUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 DUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 TUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 QUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 SUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 DUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 TUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS90 QUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 0.5906 in15 mm N/A 13700 lbf60900 N N/A 9310 lbf41400 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 SUH N/A Single N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 DUH N/A Duplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 TUH N/A Triplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 QUH N/A Quadruplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 SUM N/A Single N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 DUM N/A Duplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 TUM N/A Triplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 QUM N/A Quadruplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 SUL N/A Single N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
MM55BS120 DUL N/A Duplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A 60 º N/A CAD Icon (for items table)
201 - 250 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »