Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM40BS90 TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 2.7165 in69 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90 SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 0.9055 in23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90 DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90 TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 2.7165 in69 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-20 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS90-23 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 DUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 TUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 DUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |