Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM40BS100 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM40BS100 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 SUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 DUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 TUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 SUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 DUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 TUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 SUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 TUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS75 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 11400 lbf50700 N | Ce - Dynamic Radial Rating (per row) N/A 8660 lbf38500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 SUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 DUH | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 TUH | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 SUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 0.8858 in22.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 DUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 1.7716 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 TUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 2.6574 in67.5 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM45BS100 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.8858 in22.5 mm | Total Width N/A 3.5432 in90 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 21000 lbf93400 N | Ce - Dynamic Radial Rating (per row) N/A 16010 lbf71200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |