3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

MM9306WI2H N/A 20.00 mm0.7874 in N/A 47.00 mm1.8504 in N/A 15.88 mm0.6250 in N/A 60 º N/A 24900 N5600 lbf N/A 24900 N5600 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9308WI2H N/A 23.800 mm0.9385 in N/A 62.00 mm2.4409 in N/A 15.88 mm0.6250 in N/A 60 º N/A 35600 N8000 lbf N/A 29800 N6700 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9310WI2H N/A 38.100 mm1.5000 in N/A 72.00 mm2.8346 in N/A 15.88 mm0.6250 in N/A 60 º N/A 45400 N10200 lbf N/A 36300 N8150 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9311WI3H N/A 44.500 mm1.7510 in N/A 76.200 mm3.000 in N/A 15.88 mm0.6250 in N/A 60 º N/A 50700 N11400 lbf N/A 38500 N8650 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9313WI5H N/A 57.200 mm2.2500 in N/A 90.00 mm3.5433 in N/A 15.88 mm0.6250 in N/A 60 º N/A 60900 N13700 lbf N/A 41400 N9300 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9316WI3H N/A 76.200 mm3.0000 in N/A 110.00 mm4.3307 in N/A 15.88 mm0.6250 in N/A 60 º N/A 77000 N17300 lbf N/A 44500 N10000 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9321WI3H N/A 101.600 mm4.0000 in N/A 145.000 mm5.7087 in N/A 22.230 mm0.8750 in N/A 60 º N/A 115700 N26000 lbf N/A 57400 N12900 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
MM9326WI6H N/A 127.000 mm5.0000 in N/A 180 mm7.0866 in N/A 22.230 mm0.8750 in N/A 60 º N/A 186800 N42000 lbf N/A 94300 N21200 lbf N/A STEEL N/A Nylon Ball Riding Cage N/A CAD
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1