3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
MM9306WI 2H SUH | N/A 20.00 mm0.7874 in | N/A 47.00 mm1.8504 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9308WI 2H SUH | N/A 23.800 mm0.9385 in | N/A 62.00 mm2.4409 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 35600 N8000 lbf | N/A 29800 N6700 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9310WI 2H SUH | N/A 38.100 mm1.5000 in | N/A 72.00 mm2.8346 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 45400 N10200 lbf | N/A 36300 N8150 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9311WI 3H SUH | N/A 44.500 mm1.7510 in | N/A 76.200 mm3.000 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 50700 N11400 lbf | N/A 38500 N8650 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9313WI 5H SUH | N/A 57.200 mm2.2500 in | N/A 90.00 mm3.5433 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 60900 N13700 lbf | N/A 41400 N9300 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9316WI 3H SUH | N/A 76.200 mm3.0000 in | N/A 110.00 mm4.3307 in | N/A 15.88 mm0.6250 in | N/A 60 º | N/A 77000 N17300 lbf | N/A 44500 N10000 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9321WI 3H SUH | N/A 101.600 mm4.0000 in | N/A 145.000 mm5.7087 in | N/A 22.230 mm0.8750 in | N/A 60 º | N/A 115700 N26000 lbf | N/A 57400 N12900 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |
MM9326WI 6H SUH | N/A 127.000 mm5.0000 in | N/A 180.00 mm7.0866 in | N/A 22.230 mm0.8750 in | N/A 60 º | N/A 186800 N42000 lbf | N/A 94300 N21200 lbf | N/A STEEL | N/A Nylon Ball Riding Cage |
N/A ![]() |