3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 666 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

2MV9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MVC9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MV9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MVC9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MM9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 1640 N370 lbf N/A 3510 N790 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMC9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 15 º N/A 1460 N330 lbf N/A 3510 N790 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MM9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 1580 N360 lbf N/A 3380 N760 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMC9300WI N/A 10.00 mm0.3937 in N/A 22.00 mm0.8661 in N/A 6.00 mm0.2362 in N/A 25 º N/A 1410 N320 lbf N/A 3380 N760 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MV9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MVC9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MV9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MVC9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MM9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 2200 N490 lbf N/A 5410 N1210 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMC9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 15 º N/A 1960 N436 lbf N/A 5410 N1210 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MM9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 2140 N480 lbf N/A 5300 N1190 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMC9100WI N/A 10.00 mm0.3937 in N/A 26.00 mm1.0236 in N/A 8.00 mm0.3150 in N/A 25 º N/A 1870 N430 lbf N/A 5300 N1190 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MV200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MVC200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MV200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MVC200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MM200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 15 º N/A 2900 N660 lbf N/A 7100 N1600 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MMC200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 15 º N/A 2610 N590 lbf N/A 7100 N1600 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MMC200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 25 º N/A 2540 N570 lbf N/A 6900 N1550 lbf N/A Ceramic N/A CR - Phenolic Outer Land Riding Cage N/A CAD
3MM200WI N/A 10.00 mm0.3937 in N/A 30.000 mm1.1811 in N/A 9.000 mm0.3543 in N/A 25 º N/A 2800 N640 lbf N/A 6900 N1550 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
2MV9301WI N/A 12.00 mm0.4724 in N/A 24.000 mm0.9449 in N/A 6.00 mm0.2362 in N/A 15 º N/A 1840 N410 lbf N/A 3690 N830 lbf N/A STEEL N/A CR - Phenolic Outer Land Riding Cage N/A CAD
1 - 25 of 666 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »