Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MVC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9308WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9308WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9308WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9308WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |