Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MVC9108WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9108WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12640 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9108WI SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9108WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9108WI QULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9108WI QULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9108WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9108WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9108WI TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9108WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9108WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9108WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9108WI DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC208WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |