Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MV208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |