Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MVC208WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC208WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WI TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM208WI SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WICRTULFS637 | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WI SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM208WI DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35000 N7800 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC308WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Total Width N/A 23 mm0.9055 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 59700 N13400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |