Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MVC9309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9309WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9309WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 N2810 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15900 N3560 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13200 N2960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3785 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |