COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3451 - 3475 of 9349 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 76 mm2.992 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.7480 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 27600 N6200 lbf N/A 43100 N9700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 38 mm1.496 in N/A 25 º N/A 24500 N5500 lbf N/A 43100 N9700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 28800 N6470 lbf N/A 45200 N10200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 57 mm2.244 in N/A 15 º N/A 25600 N5760 lbf N/A 45200 N10200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
3451 - 3475 of 9349 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »