Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM200WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM200WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM200WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |