Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MMC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WICRSUX | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC209WI DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRSUX | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WI SUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM209WI SUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |