Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MVC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9110WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9110WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9110WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9110WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |