COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3751 - 3775 of 9349 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
3751 - 3775 of 9349 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »