COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3926 - 3950 of 9349 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 50 mm N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 31700 N7130 lbf N/A 47400 N10700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 81 mm3.189 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 108 mm4.252 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 46200 N10400 lbf N/A 77900 N17500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 15 º N/A 41200 N9250 lbf N/A 77900 N17500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 44700 N10000 lbf N/A 75100 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 54 mm2.126 in N/A 25 º N/A 39800 N8940 lbf N/A 75100 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
3926 - 3950 of 9349 | Results Per Page | View | Unit of Measure
« 156 157 158 159 160 »