Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MM211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC211WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC211WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC211WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40000 N9000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35500 N7980 lbf | Ce - Dynamic Radial Rating (per row) N/A 58700 N13200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34000 N7640 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM211WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38500 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 55900 N12600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |