COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4826 - 4850 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
4826 - 4850 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »