Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MV9313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 N4080 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20400 N4580 lbf | Ce - Dynamic Radial Rating (per row) N/A 22200 N4990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19500 N4370 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9313WISULFS633 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |