Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MMC9113WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9113WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9113WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9113WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9113WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9113WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9113WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9113WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9113WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9113WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9113WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |