COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 360 lbf1580 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »