Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9301WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.236 in6 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9301WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 370 lbf1640 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 400 lbf1770 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 350 lbf1580 N | Ce - Dynamic Radial Rating (per row) N/A 800 lbf3550 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9301WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.945 in24 mm | Bearing Width N/A 0.236 in6 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 410 lbf1840 N | Ce - Dynamic Radial Rating (per row) N/A 830 lbf3690 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |