Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MMC214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC214WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC214WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC214WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |