Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MM314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 78500 N17700 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91900 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81800 N18400 lbf | Ce - Dynamic Radial Rating (per row) N/A 139900 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 88300 N20000 lbf | Ce - Dynamic Radial Rating (per row) N/A 134500 N30200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |