Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MMC9115WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36670 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9115WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36670 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9115WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36670 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9115WI SUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36670 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WI TUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9115WI TUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9260 lbf | Ce - Dynamic Radial Rating (per row) N/A 48900 N11000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9115WIDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9115WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9115WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9115WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9115WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38710 N8710 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WITULFS637 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WI SUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9115WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43500 N9790 lbf | Ce - Dynamic Radial Rating (per row) N/A 51600 N11600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM215WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC215WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |