Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MV215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |