Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MMC9316WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WISULFS737 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WIQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WI TUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WI SUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WI DUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9316WI DUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9116WICRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9116WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9116WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 49130 N11036 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9116WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9116WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46725 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 61400 N13800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9116WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55200 N12400 lbf | Ce - Dynamic Radial Rating (per row) N/A 64900 N14600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |