Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MV9317WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9317WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9317WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31200 N7010 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37500 N8440 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33400 N7510 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8700 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35000 N7880 lbf | Ce - Dynamic Radial Rating (per row) N/A 36500 N8200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |