Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9101WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9101WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9101WICRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 650 lbf2920 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 580 lbf2580 N | Ce - Dynamic Radial Rating (per row) N/A 1430 lbf6400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 630 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC9101WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.102 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |