COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6526 - 6550 of 9349 | Results Per Page | View | Unit of Measure
« 261 262 263 264 265 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
6526 - 6550 of 9349 | Results Per Page | View | Unit of Measure
« 261 262 263 264 265 »