COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6626 - 6650 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
6626 - 6650 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »