COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6726 - 6750 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
6726 - 6750 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »