Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MMC9318WICRSUX | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9318WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9318WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WICRSUX | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WI SUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9318WI DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9318WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9318WICRSUX | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9318WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9318WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9318WI DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WICRSUX | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WI SUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WI SUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WI QUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9318WI DULFS737 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9118WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9118WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9118WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |