COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6801 - 6825 of 9349 | Results Per Page | View | Unit of Measure
« 271 272 273 274 275 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
6801 - 6825 of 9349 | Results Per Page | View | Unit of Measure
« 271 272 273 274 275 »