Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MMC218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC218WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 90 mm3.5433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC218WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 92500 N20800 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC218WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 82900 N18600 lbf | Ce - Dynamic Radial Rating (per row) N/A 123700 N27800 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM218WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 97900 N22000 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC218WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 30 mm1.1811 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 87100 N19600 lbf | Ce - Dynamic Radial Rating (per row) N/A 129900 N29200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |