Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MVC9319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9319WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9319WICRSUX | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9319WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9319WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39300 N8840 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9319WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9319WICRSUX | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9319WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9319WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44200 N9930 lbf | Ce - Dynamic Radial Rating (per row) N/A 44100 N9910 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9319WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9319WICRSUX | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9319WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9319WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 42200 N9480 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9319WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9319WICRSUX | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |