Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MM9319WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9319WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9319WI DUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 47400 N10700 lbf | Ce - Dynamic Radial Rating (per row) N/A 46800 N10500 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 69400 N15600 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61770 N13884 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 69400 N15600 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9119WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61770 N13884 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 69400 N15600 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61770 N13884 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 69400 N15600 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9119WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61770 N13884 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 69400 N15600 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 61770 N13884 lbf | Ce - Dynamic Radial Rating (per row) N/A 77400 N17400 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9119WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 145 mm5.7087 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 65320 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 81400 N18300 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |