Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9101HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 560 lbf2490 N | Ce - Dynamic Radial Rating (per row) N/A 1390 lbf6190 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |