Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
3MM319WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 45 mm1.7717 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 90 mm3.5434 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 135 mm5.3151 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 133900 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 155900 N35100 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 138800 N31200 lbf | Ce - Dynamic Radial Rating (per row) N/A 204400 N46000 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Total Width N/A 180 mm7.0868 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 150400 N33800 lbf | Ce - Dynamic Radial Rating (per row) N/A 196800 N44200 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |