Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
2MM9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9320WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9320WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MMC9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MM9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MMC9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MV9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MVC9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MV9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3MVC9320WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2MM9320WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |