Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM201WICRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM201WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM201WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MV201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC201WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |