Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MVC201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MV201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MVC201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 860 lbf3830 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 750 lbf3320 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM201WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 830 lbf3700 N | Ce - Dynamic Radial Rating (per row) N/A 1910 lbf8500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC201WI DUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.260 in32 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 770 lbf3410 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICR | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM301WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC301WICRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4090 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC301WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4090 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMC301WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 920 lbf4090 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MM301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1070 lbf4750 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMC301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 950 lbf4230 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MM301WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.457 in37 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1040 lbf4600 N | Ce - Dynamic Radial Rating (per row) N/A 2420 lbf10800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |